4606h EEO4.*
| Parameter | Index | Sub-Index | Data Type | Float Scale | Units | Access | PDO Mappable | SMM Versions |
|---|---|---|---|---|---|---|---|---|
| Highest sub-index supported | 4606h | 0 | Unsigned8 | - | - | Read only | No | All |
| EEO4.DIR | 4606h | 1 | Unsigned8 | - | - | Read/Write | No | All |
| EEO4.LINES | 4606h | 2 | Unsigned32 | - | - | Read/Write | No | All |
| EEO4.MODE | 4606h | 3 | Unsigned8 | - | - | Read/Write | No | All |
| EEO4.PULSEWIDTH | 4606h | 4 | Unsigned32 | 1000:1 | - | Read/Write | No | All |
| EEO4.SOURCE | 4606h | 5 | Unsigned8 | - | - | Read/Write | No | All |
| EEO4.ZMODE | 4606h | 6 | Unsigned8 | - | - | Read/Write | No | All |
| EEO4.ZOFFSET | 4606h | 7 | Unsigned32 | - | - | Read/Write | No | All |
| EEO4.PIN | 4606h | 8 | Unsigned32 | - | - | Read/Write | No | All |
| EEO4.POUT | 4606h | 9 | Unsigned32 | - | - | Read/Write | No | All |
| EEO4.STATUS | 4606h | 10 | Unsigned8 | - | - | Read only | No | All |
| EEO4.FAULTAXIS | 4606h | 11 | Unsigned8 | - | - | Read/Write | No | All |





